Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
BO-..ZR L/S - Adaptors for flared tubes with O-ring, according to DIN 3949
Bill of material
BO-ZR06L/S 707.0028.060.13
TYPE
Type
BO-ZR06L/S
MATNR
Mat.-Nr.
707.0028.060.13
SERIE
Serie
L/S
PN
Pressure nom.
630 bar
D1
Diameter
6 mm
D2
Diameter
3 mm
L
Length
11.5 mm
OR1
O-ring1
4.0x1.5 mm
OR2
O-ring2
4.4x0.8 mm
KG
Weight
3 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices